Unblock your productivity

Piping solutions for commercial buildings

Commercial piping projects can be a real headache. Choosing the right products and ensuring fast, quality installation are serious challenges. But what if you could swap unwanted complexity for simpler selection, ordering and installation of high-quality pipe supports and incorporate innovative firestop solutions as well? By choosing Hilti as your productivity partner, you’ll help save time and cut labor costs by up to 24% for the whole piping project workflow. Find out how Hilti can unblock your productivity now.

Cargando

Detailed design made simple

Standardized solutions that work

Want detailed design of pipe supports in just a few clicks? Welcome to Hilti MEP Supports Selector. This powerful online tool allows you to quickly choose reliable and standardized support configurations for a wide variety of pipe types and diameters, including for seismic areas. Order cost-optimized or speed-optimized solutions directly from the construction site. You can even create a customized handbook of configurations to make ordering even easier. Alternately, highly trained and experienced Hilti engineers are on hand to provide expert design assistance.

MEP Supports Selector

Speed up your layout

Take alignment to a new level

Help speed up alignment of pipe support runs with a Hilti measuring tool such as the cordless PM 30-MG multi-line laser. Designed for intuitive one-person operation, it features three green 360 degree lines making your plumbing, levelling, aligning and squaring tasks easier than ever — even in difficult light conditions. For even greater flexibility around the construction site, use a PMA 90 magnetic bracket: it allows you to mount the PM 30-MG on any metal-based material without the need for a tripod. 

Ultimate anchor fastening

Work faster and safer

Turbocharge your fastening with Hilti tools and cutting-edge anchors. For heavy-duty tasks, our ergonomically designed SDS-Max rotary hammers drill powerfully in concrete. Concerned about safety? Attach an onboard Hilti DRS vacuum cleaner for virtually dust-free drilling. For even faster work, cut drilling time by up to 28% using innovative Hilti screw anchors. And when it comes to lighter-duty tasks, make the switch to the battery-powered BX 3-ME 02 nailer for quicker and quieter fastening that comes with lower recoil and less dust than standard drilling methods.

Easy-to-install supports

Help reduce labor costs

A mid-size commercial building has kilometers of pipes held in place by thousands of components such as strut channels, pipe rings and clamps. It’s no surprise assembly and installation of pipe supports is traditionally very labor-intensive. However, with our highly flexible Hilti pipe supports you can work up to 20% faster when you install anchors with an impact wrench fitted with an adaptive torque module. Are deadlines tight? Use our prefabrication services including cutting, kitting and pre-assembly for ultimate productivity. 

Closing the gap

Reliable firestop solutions

Say goodbye to messy and difficult to handle traditional firestop boards and mortars by changing to Hilti preformed firestop solutions. Installation requires no special training or tools: you can save up to 33% in labor costs. If you specified fire protection during design and incorporated it into the formwork, CFS-CID cast-in devices are an easy-to-inspect, one-step solution. Hilti also offers flexible to use and comprehensively tested solutions for many plastic, metal and composite pipes such as the CFS-C EL firestop collar, which is suitable even for complex configurations like bent or declined pipes.

Set your records straight

Simply better firestop documentation

To help avoid lengthy delays in project sign-off, use the cloud-based Hilti Documentation Manager to record, track, and report on all installed anchor, support and firestop systems — regardless of manufacturer. With an easy to use online back office interface, progress reports and work permits can be produced with a click of the mouse. Keeping up-to-date records can help speed up project finalization by reducing the risk of lengthy inspections.

Take control of your inventory

What equipment do you have? Who’s using it and where? Do your tools need maintenance or calibration? Is it to time to renew training or certification? Get all this critical information and more in close to real time with ON!Track, Hilti’s equipment management software for the construction industry.

Find out more

Training designed with you in mind

Whether you are looking for an online session on how to operate a specific tool, an accredited live webinar on a key construction topic or a tailored health and safety courses that meets the specific needs of your jobsite, Hilti offers a wide range of learning options — all delivered by experts.

Find out more

How Hilti engineers can help

Partner with Hilti to benefit from expert support through all stages of the project lifecycle from design to installation to building management. We offer everything from specialist advice and accredited training to on-site testing and engineering judgements to help ensure you find the approved solutions you need. 

Contact us

Compartir